Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EXZEL® Multi-Paired, Foil Shielded Cable
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
  4. EXZEL® Multi-Paired, Foil Shielded Cable

EXZEL® Multi-Paired, Foil Shielded Cable

EXZEL® Multi-Paired, Foil Shielded, 1-15 Pairs, 18-24 AWG
Product description

Part Numbers

C9400A, C9401A, C9402A, C9403A, C9404A, C9405A, C9406A, C9407A, C9408A, C9410A, C9411A, C9412A, C9413A, C9414A, C9415A, C9416A, C9417A, C9418A, C9420A, C9421A, C9422A, C9423A, C9424A, C9425A, C9426A, C9427A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor: Fully annealed stranded tinned copper per ASTM B33 

Insulation: Premium-grade, color-coded PVC

Shield

  • 100% Flexfoil® aluminum/polyester, foil facing in
  • Stranded tinned copper drain wire 

Jacket

  • Premium PVC
  • Operating temperature range: -30°C to +105°C (Type CM) -30°C to +80°C (AWM) 

 

Applications

  • Advanced signal transmission in controlled environments
  • Medical instrumentation and equipment
  • Consumer electronic peripherals
  • Industrial process control systems
  • Suitable for EIA RS-232 applications 

 

Features

  • Oil-resistant per UL Oil Res I and Class 43
  • Sunlight-resistant
  • Nylon ripcord 

 

Compliances

  • NEC Article 800 Type CM (UL: 105°C)
  • UL Style 2464 (UL: 80°C, 300 V, VW-1)
  • CSA Type CMG (CSA: 105°C, FT4)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Vertical Tray Cable Flame Test per UL 1581 and IEEE 383 (70,000 BTU) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • EXZEL® Multi-Paired, Foil Shielded, 1-15 Pairs, 18-24 AWG.pdf save_alt