FREP® Cable - SPEC 2150
Product description
Part Numbers
279700, 229710, 229720, 229730, 229740, 319270, 229750, 337240, 337250, 280500, 280520, 280530, 280540, 279760, 280990, 337260, 288260, 288250
Resources
Conductor
- 18 AWG and 16 AWG tinned, annealed copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Flame-Retardant Ethylene Propylene Rubber (FR-EPR) Type II
- Color-coded per ICEA Method 1: Pairs - black and white. One conductor in each pair is printed alpha-numerically for easy identification
Shield
- Individual and overall shielded pairs
- Individual pairs are 100% individually shielded with Flexfoil® aluminum/polyester in contact with stranded tinned copper drain wire
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant, thermoplastic Chlorinated Polyethylene (CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance—burns to ash when exposed to flame
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
- Excellent low temperature cold bend characteristics
Compliances
- Industry Compliances:
- UL 1277 Type TC, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- RoHS Compliant
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
Packaging
- Material cut to length and shipped on non-returnable wood reels