FREP® Cable - SPEC 4300
Product description
Part Numbers
279560, 305320, 280180, 280190, 279870, 280200, 280210, 279880, 279590, 347080, 279600, 279840, 307690, 280170, 280300, 280310, 280320, 279890, 280330, 280340, 279610, 357100*, 301870, 279570, 305340, 279680, 280410, 279900, 279620, 279630, 279640, 279650
Resources
Conductor
- 14 AWG thru 10 AWG fully annealed stranded tinned copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Flame-Retardant Ethylene Propylene Rubber (FR-EPR) Type II
- Color-coded per ICEA Method 1, Table E-2 (does not include white or green)
Jacket
- Lead-free, flame-retardant thermoplastic Chlorinated Polyethylene (CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance—burns to ash when exposed to flame
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
- Excellent low temperature cold bend characteristics
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC-ER for 3 or more conductors, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on no