FREP® Cable - SPEC 4325
Product description
Part Numbers
280470, 280490, 280980, 354800, 305330, 354810, 354820, 367120, 354830, 305360, 367130, 367140, 367150, 367160, 367170, 326650, 367180, 326660, 367190, 326640, 326670, 367200, 367210, 367220, 311900, 367230, 311910, 367240, 267250, 367260, 367270
Resources
Conductor
- 16 AWG thru 10 AWG fully annealed stranded tinned copper per ASTM B33
- Class B stranding per ASTM B8 Insulation:
- Flame-Retardant Ethylene Propylene Rubber (FR-EPR) Type II
- Color-coded per ICEA Method 1, Table E-2 (does not include white or green)
Shield
- Overall shielded multi-conductor cable
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant thermoplastic Chlorinated Polyethylene (CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors Features:
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance—burns to ash when exposed to flame
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
- Excellent low temperature cold bend characteristics
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC-ER for 3 or more conductors, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels