Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. FrogHide® Ultra Flex® Lighted Extension Cords
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
  4. FrogHide® Ultra Flex® Lighted Extension Cords

FrogHide® Ultra Flex® Lighted Extension Cords

FrogHide® Ultra Flex® Lighted Extension Cords
Product description

CAROL® Brand FrogHide® Ultra Flex® extension cords are the most flexible and durable rubber outdoor cords available. They feature an attention-grabbing design, complete with a connector end that lights up to indicate when power is on. 

FrogHide cords are reinforced with heavy-duty strain reliefs that bond the caps and connectors, ensuring lasting strength even in demanding conditions. Additionally, they are resistant to water, oil, ozone, and chemicals. FrogHide cords also come with an exclusive personal identification system, allowing you to claim them as your own. Their bold, bright green color makes them easy to spot on the job. These extension cords include a limited lifetime warranty for added peace of mind.

 

Product Warranty

This limited lifetime warranty covers the product against manufacturing defects. If a customer is not satisfied with the cord, they should return it along with the original packaging to Prysmian at 4 Tesseneer Drive, Highland Heights, KY 41076 for evaluation. 

It is important to note that this warranty does not cover damage to the cord resulting from long-term use, abuse, or failure to comply with electrical codes, laws, and regulations related to building or construction, including Article 590 of the National Electrical Code®. 

This warranty provides customers with specific legal rights, and they may also have additional rights that vary by state.

 

Part Numbers

06425.63.06L, 06450.63.06L, 06400.63.06L, 06225.61.06L, 06250.61.06L, 06200.61.06L

 

Product Construction

Conductor: 14 AWG or 12 AWG stranded bare copper 

Insulation: Premium-grade, color-coded 90˚C EPDM 

Jacket

  • CPE; green
  • Temperature range: -40˚C to 90˚C
  • Voltage rating: 300 volts 

NEMA Configuration: 5-15P/5-15R 

 

Applications

  • Chain saws
  • Wet/dry vacs
  • Orbital sanders
  • Other outdoor equipment 

 

Features

  • Connector lights up with power
  • New technology bonds the cap and connector
  • Ultra-flexible
  • Heavy-duty strain relief
  • Personal identification system
  • Resistant to water, oil, ozone and chemicals
  • Limited lifetime warranty
  • 3-conductor grounded

 

Approvals

  • UL Listed
  • OSHA Acceptable
Product datasheet
  • FrogHide® Ultra Flex® Lighted Extension Cords_0.pdf save_alt