GenFree® Cable - SPEC 2650
Product description
Part Numbers
394120, 394130, 394140, 3494150, 394160, 394170, 394180, 394190, 394200, 394210, 394220, 394230, 394240, 394250, 394260, 394270
Conductor
- 18 AWG and 16 AWG tinned, annealed copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Lead-free, flame-retardant, low-smoke Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1: Triads - black, white and red. One conductor in each triad is printed alpha-numerically for easy identification
Shield
- Individual and overall shielded triads
- Individual triads are 100% shielded with Flexfoil® aluminum/polyester in contact with stranded tinned copper drain wire
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant, sunlight-resistant Low-Smoke, Zero-Halogen Polyolefin (LSZH)
Applications
- In free air, raceways, aerial or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with the NEC
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -30˚C
- Type ER versions meets crush and impact requirements of Type MC cables
- Sunlight- and weather-resistant
- Excellent flame resistance
- Good physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
- Low-Smoke, Zero-Halogen jacket reduces the amount of toxic and corrosive gases emitted during combustion, providing a safer environment for personnel and equipment during the hazards of fire
- Low-Smoke, Zero-Halogen jacket is environmentally safe
Compliances
- Industry Compliances:
- UL 1277 Type TC-LS, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- ICEA T-33-655
- Flame Test Compliances:
- UL 1685 Vertical Flame Test
- IEEE 1202
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels