GenFree® Cable - SPEC 4900
Product description
Part Numbers
394280, 394290, 394300, 394310, 394320, 394330, 394340, 394350, 394360, 394370, 394380, 394390, 394400, 394410, 394420, 394430, 394440, 394450, 394460, 394470, 394480, 394490, 394500, 394510, 394520, 394530, 394540, 394550, 394560, 394570, 394580, 394590, 394600, 394610
Conductor
- 14 AWG thru 10 AWG stranded tinned copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Lead-free, flame-retardant, low-smoke Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1, Table E-2 (does not include white or green)
Jacket
- Lead-free, flame-retardant, sunlight-resistant, Low-Smoke, Zero-Halogen Polyolefin (LSZH)
Applications
- In free air, raceways, aerial or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with the NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -30˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Good physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
- Low-Smoke, Zero-Halogen jacket reduces the amount of toxic and corrosive gases emitted during combustion, providing a safer environment for personnel and equipment during the hazards of fire
- Low-Smoke, Zero-Halogen jacket is environmentally safe
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC-LS-ER, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- ICEA T-33-655
- Flame Test Compliances:
- UL 1581/UL 2556
- UL 1685 Vertical Flame Test
- IEEE 1202
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels