Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. GenFree® Uniblend® Cable - SPEC 6280
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer

  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. GenFree® Uniblend® Cable - SPEC 6280

GenFree® Uniblend® Cable - SPEC 6280

GenFree® Uniblend® Cable - SPEC 6280
Product description

Part Numbers

15693.400605, 15693.400405, 15693.400205, 15693.405105, 15693.405205, 15693.405405, 15693.406005, 15693.406205, 15693.406505, 15693.407005, 15693.407505

 

Product Construction

Conductor: AWG thru 1000 kcmil annealed bare copper compact Class B strand 

Extruded Strand Shield (ESS): Extruded thermoset semi-conducting stress control layer over conductor 

Insulation: Lead-free Ethylene Propylene Rubber (EPR) insulation, contrasting in color to the black semi-conducting shield layers 

Extruded Insulation Shield (EIS): Thermoset semi-conducting polymeric layer free stripping from insulation 

Metallic Shield: Annealed copper tape with an overlap of 25% 

Grounding Conductor: 1 bare grounding conductor may be in contact with metallic shielding tape 

Overall Jacket: Lead-free, moisture- and sunlight-resistant Low-Smoke, Zero-Halogen Polyolefin (LSZH) 

Options: STRANDFILL® – blocked conductor. Tested in accordance with ICEA T-31-610

 

Applications

  • Suited for use in a broad range of commercial, industrial and utility applications, where reliability is the major concern, space is limited, and ease of installation is critical
  • In wet or dry locations when installed in accordance with the NEC
  • In aerial, direct burial, conduit, open tray and underground duct installations 

 

Features

  • Rated at 105˚C
  • Excellent heat, moisture and sunlight resistance
  • Outstanding corona resistance
  • Flexibility for easy handling
  • Easy Glider® low-friction technology for easy cable pulling
  • High dielectric strength
  • Low moisture absorption
  • Electrical stability under stress
  • Low dielectric loss
  • Chemical-resistant
  • Meets cold bend test at -35˚C
  • 105°C rating for continuous operation
  • 140°C rating for emergency overload conditions
  • 250°C rating for short circuit conditions

 

Compliances

  • National Electrical Code (NEC)
  • UL 1072
  • ICEA S-93-639/NEMA WC74
  • ICEA S-97-682
  • ICEA T-33-655
  • AEIC CS8 -13 (AEIC CS8-20, Optional)
  • UL listed as Type MV-105 for use in accordance with NEC, UL File # E518856
  • UL 1685 (70,000 BTU/hr)
  • OSHA Acceptable
  • RoHS Compliant
  • IEEE 1202 (70,000 BTU/hr)/CSA FT4

 

Packaging

  • Material cut to length and shipped on non-returnable wood reels. Lengths in excess of 10,000 lbs. are provided on returnable steel reels that require a deposit
  • Extra charges apply for cuts less than 1000 ft., lagging, pulling eyes, paralleling and plexing
Product datasheet
  • GenFree® Uniblend® Easy Glider® SPEC 6280.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery