Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. GenFree® Uniblend® Cable - SPEC 6380
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer

  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. GenFree® Uniblend® Cable - SPEC 6380

GenFree® Uniblend® Cable - SPEC 6380

GenFree® Uniblend® Cable - SPEC 6380
Product description

Part Numbers

17231.130205, 17231.130105, 17231.135105, 17231.135305, 17231.135405, 17231.136005, 17231.136305, 17231.136505, 17231.137005, 17231.137505

 

Product Construction

Conductor: 2 AWG thru 1000 kcmil annealed bare copper compact Class B strand 

Extruded Strand Shield (ESS): Extruded thermoset semi-conducting stress control layer over conductor 

Insulation: Lead-free Ethylene Propylene Rubber (EPR) insulation, contrasting in color to the black semi-conducting shield layers 

Extruded Insulation Shield (EIS): Thermoset semi-conducting polymeric layer free stripping from insulation 

Metallic Shield: Annealed copper tape with an overlap of 25% Overall 

Jacket: Lead-free, moisture- and sunlight-resistant Low-Smoke, Zero-Halogen Polyolefin (LSZH) 

Options: STRANDFILL® – blocked conductor. Tested in accordance with ICEA T-31-610

 

Applications

  • Superior performance in petrochemical plants, pulp and paper mills, sewage and water treatment plants, environmental protection systems, railroads, mines, utility power generating stations, steel mills, textile plants and other industrial three-phase applications
  • For use in wet or dry locations when installed in accordance with NEC
  • For use in aerial, conduit, open tray and underground duct installations
  • For use in direct burial if installed in a system with a ground conductor that is in close proximity, and conforms with NEC 250.4(A)(5) 

 

Features

  • Rated at 105˚C
  • Excellent heat, moisture and sunlight resistance
  • Excellent flame resistance
  • Outstanding corona resistance
  • Flexibility for easy handling
  • Easy Glider® low friction technology for easy cable pulling
  • High dielectric strength
  • Low moisture absorption
  • Electrical stability under stress Low dielectric loss
  • Chemical-resistant
  • Meets cold bend test at -35˚C
  • 105°C rating for continuous operation
  • 140°C rating for emergency overload conditions
  • 250°C rating for short circuit conditions 

 

Compliances

  • National Electrical Code (NEC)
  • UL 1072
  • ICEA S-93-639/NEMA WC74
  • ICEA S-97-682
  • ICEA T-33-655
  • AEIC CS8 -13 (AEIC CS8-20, Optional)
  • UL listed as Type MV-105 for use in accordance with NEC, UL File # E518856
  • UL 1685 (Sizes 1/0 AWG and larger) UL Flame Exposure Test
  • UL 1685 Vertical Flame and ST1 Smoke Release Test
  • Sizes 1/0 AWG and larger are listed and marked “Sunlight-Resistant FOR CT USE” in accordance with NEC
  • IEEE 1202 (70,000 BTU/hr)/CSA FT4
  • EPA 40 CFR, Part 261 for leachable lead content per TCLP method
  • OSHA Acceptable
  • RoHS Compliant 

 

Packaging

  • Material cut to length and shipped on nonreturnable wood reels. Lengths in excess of 10,000 lbs. are provided on returnable steel reels that require a deposit
  • Extra charges apply for cuts less than 1000 ft., lagging, pulling eyes, paralleling and triplexing
Product datasheet
  • GenFree® Uniblend® Easy Glider® SPEC 6380_1.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery