Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Heavy Wall UL Types MTW and AWM Hook-Up Wire
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
  • fr
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
  4. Heavy Wall UL Types MTW and AWM Hook-Up Wire

Heavy Wall UL Types MTW and AWM Hook-Up Wire

Hook-Up Wire Heavy Wall UL Types MTW, AWM, NEC Type, THW and CSA TEW
Product description

Part Numbers

76954, 76994

 

Conductor

  • 6 and 4 AWG fully annealed stranded bare copper per ASTM B8 

 

Insulation

  • Premium-grade, coIor-coded PVC, black
  • Temperature range: MTW: -40ºC to +90ºC AWM: -40ºC to +105ºC TEW: -30ºC to +105ºC 

 

Jacket Marking

  • CAROL (SIZE) 600 V E# MTW OR THW (UL) OR 1000 V AWM VW-1 --- CSA TEW 105ºC FT1 ROHS MADE IN USA 

 

Applications

  • Motor and transformer lead
  • External wiring of machinery 

 

Features

  • Outstanding oil, flame and moisture resistance
  • Extra flexible 

 

Compliances

  • UL Type AWM
  • UL and NMTBA Type MTW
  • NEC Type THW
  • CSA TEW
  • RoHS Compliant Directive 2015/863/EU (RoHS-3
  • Passes UL VW-1 Vertical Flame Test 

 

Packaging

  • Please contact Customer Service for packaging and color options
Product datasheet
  • Heavy Wall UL Types MTW, AWM, NEC Type, THW and CSA TEW_1.pdf save_alt