Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Hook-Up Wire UL Types MTW, TFF, AWM and CSA TEW
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
  4. Hook-Up Wire UL Types MTW, TFF, AWM and CSA TEW

Hook-Up Wire UL Types MTW, TFF, AWM and CSA TEW

Hook-Up Wire UL Types MTW, TFF, AWM and CSA TEW
Product description

Specialty cord designed for motor and transformer leads, as well as for the external wiring of machinery.

 

Part Numbers

76954, 76994

 

Product Construction

Conductor: 18 through 8 AWG fully annealed stranded bare copper 

Insulation

  • Premium-grade, color-coded PVC
  • Temperature range:
    • MTW: -40ºC to +90ºC
    • AWM: -40ºC to +105ºC
    • TEW: -30ºC to +105ºC

 

Features

  • Outstanding oil, flame and moisture resistance
  • Extra-flexible 

 

Industry Approvals

  • UL Type MTW/AWM
  • CSA TEW
  • Passes VW-1 Vertical Flame Test
  • OSHA Acceptable
  • AWM Style 1015 – 18-8 AWG
  • AWM Style 1335 – 18-10 AWG
  • AWM Style 1336 – 8 AWG
  • AWM Style 1032
  • RoHS Compliant 

 

Packaging

  • 18 and 16 AWG: 500' (152.4 m) spools 2500' (762 m) spools
  • 14 through 10 AWG: 500' (152.4 m) spools 2500' (762 m) reels
  • 8 AWG: 500' (152.4 m) reels
  • Other put-ups available on special order
Product datasheet
  • Hook-Up Wire UL Types MTW, TFF, AWM and CSA TEW.pdf save_alt