Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Lifetime Plus® Super Flex® Lighted Extension Cords
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
  4. Lifetime Plus® Super Flex® Lighted Extension Cords

Lifetime Plus® Super Flex® Lighted Extension Cords

Lifetime Plus® Super Flex® Lighted Extension Cords
Product description

Lifetime Plus® Super Flex® extension cords have a connector end that lights up to indicate the power is on. Twice as flexible as other extension cords, the high-visibility yellow cord resists moisture and will not crack in arctic cold or melt in desert heat. The super-tough jacket provides extra resistance to cracking and abrasion. The Lifetime Plus extension cords have a limited lifetime warranty and remain flexible to -40˚C.

 

Part Numbers

03387.63.05, 03390.63.05, 03391.63.05, 03392.63.05, 03397.61.05, 03398.61.05, 03399.61.05, 03350.63.05, 03351.61.05, 03352.61.05, 03353.61.05

 

Product Construction

Conductor: 16 AWG, 14 AWG or 12 AWG stranded bare copper per ASTM B174 

Insulation: Premium-grade, color-coded PVC 

Jacket

  • PVC; yellow
  • Temperature range: -40˚C to 60˚C
  • Voltage rating: 300 volts 

NEMA Configuration: 5-15P/5-15R 

 

Applications

  • Chain saws
  • Wet/dry vacs
  • Orbital sanders
  • Other outdoor equipment 

 

Features

  • Lights up with power
  • Super-flexible
  • Weather- and water-resistant
  • Limited lifetime warranty
  • 3-conductor grounded
  • 1 grounded outlet: 16 AWG-12 AWG
  • 3 grounded outlets: 12 AWG only

 

Approvals

  • UL Listed
  • OSHA Acceptable
Product datasheet
  • Lifetime Plus® Super Flex® Lighted Extension Cords.pdf save_alt