Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. LV AIRGUARD® Non-Potted Gland
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
  4. LV AIRGUARD® Non-Potted Gland

LV AIRGUARD® Non-Potted Gland

LV AIRGUARD® Non-Potted Gland
Product description

The standard material used is aluminum, but nickel-plated brass is available as a made-to-order option. This option features an increased cable range with a removable insert and offers optional thread sizes. The operating temperature ranges from -76°F to 230°F. The product is classified as Class I, Division 2, ABCD, and Class I Zone 1 & 21 AExe. It is globally certified, including cCSAus, IECEx, and ATEX, and boasts a heavy-duty design.

 

  • Standard material is aluminum
  • Nickel-plated brass available as made-to-order.
  • Increased cable range with removable insert
  • Optional thread sizes
  • Operating Temp: -76˚F to 230˚F
  • Class I Division 2 ABCD
  • Class I Zone 1 & 21 AExe
  • Globally marked, cCSAus, IECEx & ATEX
  • Heavy-duty design

 

Part Numbers

TC-050A028, TC-075A028, TC-050A055, TC-075A055, TC-075A079, TC-100A079, TC-100A104, TC-125A104, TC-125A127, TC-150A127, TC-150A150, TC-200A150, TC-200A174, TC-250A174, TC-200A197, TC-250A197, TC-250A220, TC-300A220,  TC-250A244, TC-300A244, TC-300A268, TC-350A268, TC-350A315, TC-400A315, TC-400A354

Product datasheet
  • LV AIRGUARD® Non-Potted Gland.pdf save_alt