Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. MV Cable Accessories Pre-Attached Single-Use Cable Pulling Lugs
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
  4. MV Cable Accessories Pre-Attached Single-Use Cable Pulling Lugs

MV Cable Accessories Pre-Attached Single-Use Cable Pulling Lugs

MV Cable Accessories Pre-Attached Single-Use Cable Pulling Lugs
Product description

Key Benefits

  • Beveled edge for easier pulls around corners.
  • Use once and then recycle along with scrap wire.
  • Available in 18 sizes (8 AWG through 1000 mcm) to be used in sets to accommodate jobs of different sizes.
  • Works on 600 volts through 35 KV wire and rated for both copper and aluminum wire.
  • The lanyards are available in a variety of lengths to make staggering multiple wire pulls effortless especially through and around nineties.
  • The small pulling head reduces friction - no need to oversize conduit to accommodate the pulling head.
  • Installed in the factory.
  • Items highlighted are for 1/C Cables (shortest lanyard).
  • Additional lanyards can be added for 1/C Triplexed and Paralleled cable configurations up to 4X 1/C.
Product datasheet
  • ACS-DS-0009-0622_MV Cable Accessories Pre-Attached Single-Use Cable Pulling Lugs.pdf save_alt