Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Mid-Capacitance, Unshielded, Non-Plenum Cable
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
  4. Mid-Capacitance, Unshielded, Non-Plenum Cable

Mid-Capacitance, Unshielded, Non-Plenum Cable

Mid-Capacitance, Unshielded, Non-Plenum, 2-4 Conductors, 12-18 AWG
Product description

Part Numbers

C0471, C0485, C0473, C0486, C0491, C0492

 

Product Construction

Conductor: 18 thru 12 AWG fully annealed solid bare copper per ASTM B3 

Insulation: Premium-grade, color-coded polypropylene

Jacket

  • PVC, red
  • Temperature range: -20°C to +75°C 

 

Applications

  • Addressable fire alarm systems
  • Fire alarm systems
  • Voice communications
  • Smoke detectors
  • Pull boxes
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 760 Type FPL
  • Suitable for use in the State of California
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Mid-Capacitance, Unshielded, Non-Plenum, 2-4 Conductors, 12-18 AWG.pdf save_alt