Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Conductor, Flexfoil® Shield Cable
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
  4. Multi-Conductor, Flexfoil® Shield Cable

Multi-Conductor, Flexfoil® Shield Cable

Multi-Conductor, Flexfoil® Shield
Product description

Part Number

C1228A

 

Product Construction

Conductor: 24 AWG fully annealed stranded tinned copper per ASTM B-33 

Insulation

  • Premium-grade, color-coded polypropylene
  • Color code: See datasheet below 

Shield

  • Conductive tape applied over the core
  • 100% Flexfoil® aluminum/polyester, 25% overlap, minimum, foil facing in
  • Stranded tinned copper drain wire 

Jacket

  • PVC, black
  • Temperature range: -20°C to +75°C 

 

Applications

  • Electronic circuits where RF shielding is required
  • Radio Transmitters
  • Sound Systems
  • Recording Studios
  • Suggested voltage rating: 300 volts 

 

Features

Excellent shielding to reduce noise 

 

Compliances

RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Flexfoil® Shield.pdf save_alt