Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Conductor, Shielded, Plenum, CMP Cable
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
  4. Multi-Conductor, Shielded, Plenum, CMP Cable

Multi-Conductor, Shielded, Plenum, CMP Cable

Multi-Conductor, Shielded, Plenum, 2-12 Conductors, 12-22 AWG
Product description

Part Numbers

E2100S, E2102S, E2104S, E2106S, E2108S, E2110S, E2122S, E2123S, E2124S, E2200S, E2202S, E2203S, E2204S, E2206S, E2208S, E2242S, E2243S, E2244S, E2252S, E2254S, E2262S, E2264S

 

Product Construction

Conductor: Stranded or solid bare copper per ASTM B3, B8 and B286 

Insulation: Premium-grade, color-coded Flexguard® PVC 

Shield

  •  Overall Flexfoil® polyester-supported aluminum foil
  • Stranded tinned copper drain wire 

Jacket

  • Premium-grade Flexguard® PVC, natural
  • Sequential footage markings to facilitate installation
  • Temperature range: -20°C to +75°C 

 

Applications

  • Power-limited control circuits
  • Wiring of the following systems:
  • Intercom
  • Security
  • Audio
  • Background music
  • Suggested voltage rating: 300 volts 

 

Compliances

  •  NEC Article 725 Type CL3P (UL: 75°C, 150 V
  • NEC Article 800 Type CMP (UL: 75°C, 300 V)
  • NEC Article 760 Type FPLP (UL: 75°C, 300 V)
  • Suitable for use in the State of California 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Shielded, Plenum, 2-12 Conductors, 12-22 AWG_2.pdf save_alt