Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Multi-Conductor, Shielded, Riser Cable
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
  • fr
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
  4. Multi-Conductor, Shielded, Riser Cable

Multi-Conductor, Shielded, Riser Cable

Multi-Conductor, Shielded, Riser, 2-12 Conductors, 12-22 AWG
Product description

Part Numbers

E2000SC2S, E2003S, E2004S, E2006S, E2008S, E2010S, E2012S, E2022S, E2023S, E2024S, E2030S, E2033S, E2034S, E2036S, E2038S, E2038S, E2040S, E2041S, E2042S, E2043S, E2044S, E2052S, E2054S, E2062S, E2064S

 

Product Construction

Conductor: Stranded or solid bare copper per ASTM B3, B8 and B286 

Insulation: Premium-grade, color-coded PVC

Shield

  • Overall Flexfoil® polyester-supported aluminum foil
  • Stranded tinned copper drain wire 

Jacket

  • Premium-grade PVC, gray
  • Sequential footage markings to facilitate installation
  • Temperature range: -20°C to +105°C
  • Includes ripcord 

 

Applications

  • Power-limited control circuits
  • Wiring of the following systems:
    • Intercom
    • Security
    • Audio
    • Background music
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 725 Type CL3R (UL: 105°C, 300 V)
  • NEC Article 800 Type CMR (UL: 105°C, 300 V)
  • NEC Article 760 Type FPLR (UL: 105°C, 300 V)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Suitable for use in the State of California 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Shielded, Riser, 2-12 Conductors, 12-22 AWG.pdf save_alt