Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Conductor, Unshielded, Plenum, CMP Cable
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
  4. Multi-Conductor, Unshielded, Plenum, CMP Cable

Multi-Conductor, Unshielded, Plenum, CMP Cable

Multi-Conductor, Unshielded, Plenum, 2-6 Conductors, 12-22 AWG
Product description

Part Numbers

E3482S, E3484S, E3502S, E3503S, E3504S, E3506S, E3512S, E3522S, E3524S, E3532S, E3534S

Additional Resources: CAROL® Electronics Quick Reference Guide, CAROL® Electronics Alarm & Security Guide

 

Product Construction

Conductor: 22 thru 12 AWG fully annealed solid bare copper per ASTM B3 

Insulation: Premium-grade, color-coded Flexguard® PVC

Jacket

  • Premium-grade Flexguard® PVC, red
  • Temperature range: 0°C to +75°C
  • Sequential footage markings to facilitate installation
  • Includes ripcord 

 

Applications

  • Wiring of fire alarms
  • Smoke detectors
  • Voice communications
  • Burglar alarms
  • Fire protective circuits
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 760 Type FPLP (UL: 75°C, 300 V)
  • NEC Article 725 Type CL3P (UL: 75°C, 300 V)
  • NEC Article 800 Type CMP (UL: 75°C, 300 V)
  • Suitable for use in the State of California
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Unshielded, Plenum, 2-6 Conductors, 12-22 AWG.pdf save_alt