Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Paired, Foil/Braid Shield, Lo-Cap® Cable (24 AWG)
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
  4. Multi-Paired, Foil/Braid Shield, Lo-Cap® Cable (24 AWG)

Multi-Paired, Foil/Braid Shield, Lo-Cap® Cable (24 AWG)

Multi-Paired, Foil Braid Shield, Lo-Cap, 2-25 Pairs, 24 AWG
Product description

Part Numbers

C0515A, C0516A, C0517A, C0518A, C0519A, C0520A, C0521A, C0522A, C0523A, C0524A, C0525A, C0526A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor 

  • 24 AWG fully annealed stranded tinned copper per ASTM B33
  • Twisted pairs 

Insulation: Premium-grade, color-coded Lo-Cap® foamed polypropylene

Shield

  • 100% Flexfoil® aluminum/polyester with 25% overlap, minimum, foil facing out
  • Stranded tinned copper drain wire
  • 65% tinned copper braid 

Jacket

  • PVC, gray
  • Temperature range: -20°C to +80°C 

 

Applications

  • High-speed computer interconnects
  • CAD/CAM systems
  • EIA RS-232 and RS-423 systems
  • Control circuits
  • Industrial equipment
  • Low signal distortion data requirements
  • Suitable for EIA RS-485 120Ω applications 

 

Compliances

  • NEC Article 800 Type CM/CMH (UL: 75°C, 300 V)
  • UL Style 2919 (UL: 80°C, 30 V)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Paired, Foil Braid Shield, Lo-Cap, 2-25 Pairs, 24 AWG.pdf save_alt