Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Paired, Individually Foil Shielded, Lo-Cap® Cable (24 AWG)
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
  4. Multi-Paired, Individually Foil Shielded, Lo-Cap® Cable (24 AWG)

Multi-Paired, Individually Foil Shielded, Lo-Cap® Cable (24 AWG)

Multi-Paired, Individually Foil Shielded, Lo-Cap, 2-15 Pairs, 24 AWG
Product description

Part Numbers

C0910A, C0911A, C0912A, C0913A, C0914A, C0915A, C0916A, C0917A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor

  • 24 AWG fully annealed stranded tinned copper per ASTM B33
  • Twisted pairs 

Insulation: Premium-grade, color-coded foamed Lo-Cap® polypropylene

Shield

  • Individually shielded pairs
  • 100% Flexfoil® aluminum/polyester with 25% overlap, minimum, foil facing in
  • Stranded tinned copper drain wire, each pair 

Jacket

  • PVC, gray
  • Temperature range: -20˚C to +75˚C 

 

Applications

  • High-speed computers
  • Industrial equipment
  • Control circuits
  • Suitable for low capacitance applications
  • Suitable for EIA RS-422 CAD/CAM applications
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 800 Type CM/CMH (UL: 75˚C, 300 V)
  • UL Style 2493 (UL: 60˚C)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Paired, Individually Foil Shielded, Lo-Cap, 2-15 Pairs, 24 AWG_1.pdf save_alt