Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. P-Connect Photovoltaic Harness
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
  4. P-Connect Photovoltaic Harness

P-Connect Photovoltaic Harness

P-Connect Photovoltaic Harness
Product description

Prysmian’s P-CONNECT System includes whips, harnesses and home runs. Harnesses are comprised of PV rated cable with overmoldings and fuses (2 to 30 amp) that include eyelets for easy mounting and installation. Sonic welded conductor splices ensure maximum reliability and quality. Cable sizes can range from #8 AWG to #12 AWG or combinations of these sizes in a harness. Harnesses utilizing over-mold splices will minimize excess cable usage while providing a clean and simple installation. 

 

Cable Ratings

  • Photovoltaic (PV)
  • cUL Rated for RPVU90
  • Sunlight Resistant
  • For 90°C Wet or Dry Operation
  • RoHS 

 

Cable Specifications

  • UL 4703 for PV wires

 

Design Parameters

Over-mold: Proprietary thermoplastic elastomer which provides a weather resistant bond to the cable. 

Cable: Class B or C compressed concentric strand soft drawn annealed copper conductor with a high quality, heat and moisture resistant thermosetting cross-linked polyethylene (XLPE) insulation. 

 

Options

  • Compact Copper Conductor
  • Colored insulation available upon request
  • Colored stripes available upon request
  • Custom designed harnesses for your site
  • Custom length whips
  • Custom length home-runs
  • Bulk packaging or custom reel layouts
  • In-line fusing from 2 to 30 amp available
  • Hard cut or stripped ends
  • Connector installation:
    • Multi-Contact MC4
    • Amphenol H4/UTX
    • Customer preferred/provided
  • Labeled with combiner number, row and string number each end if required
Product datasheet
  • ACS-DS-0010-0520_P-Connect Photovoltaic (PV) Harness High Performance Low Voltage Harnesses for Solar Applications_LR.PDF save_alt