Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Speaker Wire
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
  4. Speaker Wire

Speaker Wire

Speaker Wire
Product description

Part Number: C7102A

 

Product Construction

Conductor

  • 18 AWG tinned annealed stranded copper
  • Stranded tinned copper per ASTM B33 

Insulation

  • Premium-grade, color-coded PVC
  • Temperature range: -30˚C to +80˚C

 

Applications

  • Audio systems
  • Not for in-wall use 

 

Compliances

  • UL Style 1007 (UL: 80°C, 300 V)
  • AWM Style 1007
  • RoHS Compliant Directive 2011/65/EU 

 

Packaging

1000’ (305 m) reels

 

 

Part Numbers: C1356, C1362, C1360, C1357, C1358, C1361, C1363

 

Product Construction

Conductor: 24 thru 12 AWG fully annealed, one bare, one tin-stranded copper per ASTM B174 

Insulation/Jacket: Premium-grade PVC

 

Applications

  • Digital audio
  • Hi-fi and stereo speaker wire
  • Jukeboxes
  • Not for in-wall use
  • Home theater 

 

Compliances

  • UL Wires Misc.
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Speaker Wire.pdf save_alt