Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Special Audio, Communication & Instrumentation Cable
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
  4. Special Audio, Communication & Instrumentation Cable

Special Audio, Communication & Instrumentation Cable

Special Audio, Communication & Instrumentation
Product description

Part Numbers

C1333A, C1345A

 

Product Construction

Conductor: 24 thru 20 AWG fully annealed stranded tinned copper per ASTM B33 

Insulation

  • Premium-grade, coIor-coded polyethylene (C1333A) or PVC (C1345A)
  • Color code: See datasheet 

Shield

  • 100% Flexfoil® aluminum/polyester foil with 25% overlap, minimum, foil facing out
  • Stranded tinned copper drain wire 

Jacket

  • PVC, gray
  • Temperature range: -20°C to +80°C 

 

Applications

  • Audio
  • Communications
  • EMI isolated circuits for instrumentation
  • Suggested voltage rating: 300 volts 

 

Compliances

  • UL Style 2093 (UL: 60°C, 300 V)
  • UL Style 2095 (UL: 80°C, 300 V)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Special Audio, Communication & Instrumentation.pdf save_alt