Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Canadian Type G-GC Round (6 to 4/0 AWG)
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
  4. Super Vu-Tron® Canadian Type G-GC Round (6 to 4/0 AWG)

Super Vu-Tron® Canadian Type G-GC Round (6 to 4/0 AWG)

Super Vu-Tron® Canadian Type G-GC Round
Product description

Part Numbers

83103, 83113, 83123, 83133, 83143, 83153, 83163, 83183

 

Product Construction

Conductor:  6 AWG through 4/0 AWG fully annealed stranded bare copper 

Insulation

  • Premium-grade, color-coded 90ºC EPDM
  • Insulated yellow ground check 

Jacket

  • Super Vu-Tron® 90ºC, black
  • Temperature range: -40ºC to +90ºC 

Jacket Marking

  • Print type: Indent print
  • PRYSMIAN CAROL® SUPER VU-TRON® (SIZE) TYPE G-GC 2KV 90C (-40C) FT1 FT5 SUN RES CSA LR92874 P-7K-123049-MSHA ORIGIN USA 

 

Applications

  • Industrial and light- to medium-duty mining applications
  • Heavy-duty service as power supply cable
  • Mobile and portable electrical equipment
  • 3- and 4-conductor—use on three-phase AC systems where grounding is required 

 

Features

  • Excellent impact and abrasion resistance
  • Withstands exposure to oil, acids, alkalies, heat, moisture and most chemicals
  • Indent-printed for easy identification
  • Rope lay stranding for maximum flex life
  • Cable core bound for superior flexibility and toughness
  • Non-wicking rubber fillers (GGC)
  • Canadian color code
  • Sunlight-resistant

 

Approvals

  • CSA Flexible Cord - C22.2-96
  • MSHA Approved
  • RoHS Compliant 

 

Packaging

Lengths cut to order

Product datasheet
  • Super Vu-Tron® Canadian Type G-GC Round.pdf save_alt