Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Entertainment Industry and Stage (8 to 4/0 AWG)
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
  4. Super Vu-Tron® Entertainment Industry and Stage (8 to 4/0 AWG)

Super Vu-Tron® Entertainment Industry and Stage (8 to 4/0 AWG)

Super Vu-Tron® Entertainment Industry and Stage
Product description

Part Numbers

01109, 01108, 01107, 01106, 01105, 01104, 01103, 01102, 01101

 

Product Construction

Conductor: 8 AWG through 4/0 AWG fully annealed stranded bare copper per ASTM B172 

Jacket

  • Super Vu-Tron® 105ºC, black
  • Temperature range: -50ºC to +105ºC 

Jacket Marking

  • Print type: Indent print
  • PRYSMIAN CAROL® 4 AWG (UL) 600V TYPE SC (-50ºC +105ºC) OIL RES 60ºC MAX. AMPS NEC TABLE 400-5(A)(2) FOR 90ºC OUTDOOR --- CSA TYPE PPC 105ºC 600V FT5 ROHS ORIGIN USA 

 

Applications

  • Portable power systems
  • Entertainment industry activities such as theater, television, nightclubs, motion pictures, mobile communication vans, spotlights and sound systems
  • Other similar applications that would require temporary power 

 

Features

  • Sunlight-resistant
  • Designed to withstand severe environmental conditions
  • Withstands exposure to oil, acids, alkalies, heat, flame, moisture and chemicals
  • Meets or exceeds flame test requirements of MSHA, CSA and UL
  • Indent-printed 

 

Approvals

  • UL Listed
  • CSA Certified
  • RoHS Compliant 

 

Packaging

Lengths cut to order

Product datasheet
  • Super Vu-Tron® Entertainment Industry and Stage.pdf save_alt