Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Multi-Conductor Type W Round (8 AWG to 500 MCM)
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
  4. Super Vu-Tron® Multi-Conductor Type W Round (8 AWG to 500 MCM)

Super Vu-Tron® Multi-Conductor Type W Round (8 AWG to 500 MCM)

Super Vu-Tron® Multi-Conductor Type W Round
Product description

Part Numbers

81312, 81622, 81642, 81662, 81372, 81382, 81392, 81402, 81412, 81313, 81623, 81643, 81663, 81373, 81383, 81393, 81403, 81413, 81423, 81442, 81473, 81314, 81624, 81644, 81664, 81374, 81384, 81394, 181404, 81414, 81315, 81625, 81645, 81375, 81385, 81395, 84105, 81415

 

Product Construction

Conductor: 8 AWG through 500 kcmil fully annealed stranded bare copper 

Insulation: Premium-grade, color-coded 90ºC EPDM

Jacket

  • Super Vu-Tron® 90ºC, black
  • Temperature range: -40ºC to +90ºC 

Jacket Marking

  • Print type: Indent print
  • SIZES SMALLER THAN 2-1/4” – PRYSMIAN CAROL® SUPER VU-TRON® (SIZE) TYPE W PORTABLE POWER CABLE (UL) 2000V DRY 90°C WET 75C SUN RES P-7K-123049 MSHA---CSA TYPE W (-40°C) 2KV FT1 FT5 SUN RES ORIGIN USA
  • SIZES 2-1/4” AND LARGER – PRYSMIAN CAROL® SUPER VU-TRON® (SIZE) TYPE W PORTABLE POWER CABLE (UL) 2000 VOLTS 90°C DRY AND 75°C WET SUNRES (-40°C) FT5 P-7K-123049 MSHA ORIGIN USA 

 

Applications

  • Industrial and light- to medium-duty mining applications
  • Heavy-duty service as a power supply cable
  • AC systems (grounded and ungrounded)
  • Mobile and portable electrical equipment
  • Motor and battery leads
  • 2-conductor cables—use on DC or AC single-phase systems where grounding is not required
  • 3-conductor cables—use on AC systems where no grounding is required or on DC systems with one conductor for grounding
  • 4-conductor cables—use on two- or three-phase AC systems with one conductor used for grounding
  • 5-conductor cables—use in applications where separating the system neutral from the frame ground is required 

 

Features

  • Withstands severe environmental conditions
  • Suitable for immersion in water if properly sealed and terminated
  • Indent-printed for easy identification
  • Withstands exposure to oil, acids, alkalies, heat, moisture and most chemicals
  • Rope lay stranding for maximum flex life
  • Excellent impact resistance
  • Cable core bound for superior flexibility and toughness
  • Sunlight-resistant

 

Approvals

  • CSA Type W
  • MSHA Approved
  • UL Type W
  • RoHS Compliant 

 

Packaging

  • Lengths cut to order
Product datasheet
  • Super Vu-Tron® Multi-Conductor Type W Round.pdf save_alt