Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Single Conductor (8 AWG to 500 MCM)
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
  4. Super Vu-Tron® Single Conductor (8 AWG to 500 MCM)

Super Vu-Tron® Single Conductor (8 AWG to 500 MCM)

Super Vu-Tron® Single Conductor
Product description

Part Numbers

83008, 83006, 83004, 83002, 83001, 83010, 83020, 83030, 83040, 83250, 83350, 83500

 

Product Construction

Conductor: 8 AWG through 500 kcmil fully annealed stranded bare copper 

Insulation: Premium-grade 90ºC EPDM 

Jacket

  • Super Vu-Tron® 90ºC, black
  • Temperature range: -40ºC to +90ºC
  • Voltage rating: 600 volts Type RHH/RHW 2000 volts Type W
  • An open polyester braid reinforcement is applied between the insulation and jacket for mechanical strength 

Jacket Marking

  • Print type: Indent print
  • 8-1 AWG: PRYSMIAN CAROL® SUPER VU-TRON® TYPE W PORTABLE POWER CABLE (UL) DRY 90°C WET 75°C 2000 V SUNLIGHT RESISTANT P-7K-123049-MSHA (SIZE) TYPE RHH OR RHW (UL) 600 V ORIGIN USA
  • 1/0-500 kcmil: PRYSMIAN CAROL® SUPER VU-TRON® TYPE W PORTABLE POWER CABLE (UL) (SIZE) 2000V 90°C DRY 75°C WET SUN RES OR 600V RHH OR RHW FOR CT USE P-7K-123049 MSHA - CSA TYPE W FOR HARD USAGE ONLY (-40°C) 2KV FT1 FT5 SUN RES ORIGIN USA 

 

Applications

  • Portable power systems
  • Entertainment industry activities such as theatre, television, night clubs, motion pictures, mobile communication vans, spotlights and sound systems
  • Other similar applications that would require permanent or temporary power
  • Permanent wiring of 600 volt power supplies, hoists, cranes and other applications where flexible power leads must be installed in conduit or raceways 

 

Features

  • Water-resistant if properly sealed and terminated
  • Sunlight-resistant
  • Designed to withstand severe environmental conditions
  • Withstands exposure to oil, acids, alkalies, heat, flame, moisture and chemicals
  • Meets or exceeds flame test requirements of MSHA and UL

 

Approvals

  • UL Type W
  • UL Type RHH or RHW
  • MSHA Approved
  • RoHS Compliant 

 

Packaging

Lengths cut to order

Product datasheet
  • Super Vu-Tron® Single Conductor.pdf save_alt