Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Single Conductor Type W Extra Flex (8 AWG to 250 MCM)
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
  4. Super Vu-Tron® Single Conductor Type W Extra Flex (8 AWG to 250 MCM)

Super Vu-Tron® Single Conductor Type W Extra Flex (8 AWG to 250 MCM)

Super Vu-Tron® Single Conductor Type W Extra Flex
Product description

Part Numbers

80611, 80621, 80631, 80641, 80651, 80661, 80671, 80681, 80691, 80701

 

Product Construction

Conductor: 8 AWG through 250 kcmil fully annealed stranded bare copper per ASTM B172 

Insulation: Premium-grade 90ºC EPDM 

Jacket

  • Super Vu-Tron® 90ºC, black (standard)
  • Other Available Colors: Gray, red, orange, yellow, green, blue
  • Temperature range: -40ºC to +90ºC
  • An open polyester braid reinforcement is applied between the insulation and jacket for mechanical strength 

Jacket Marking

  • Print type: Indent print
  • For Colors: PRYSMIAN CAROL® SUPER VU-TRON® TYPE W PORTABLE POWER CABLE (SIZE) 2000V 90ºC DRY 75ºC WET SUN RES (UL) P-7K-123049-MSHA --- C(UL) TYPE W FOR HARD USAGE ONLY (-40ºC) 2KV FT1 FT5 SUN RES ORIGIN USA
  • For Black Only: 90°C, 2000 Volt, UL Listed, c(UL), CSA (Available for Black Color Only). P/N 80661 (Does not have CSA rating). 

 

Applications

  • Portable power systems
  • Entertainment industry activities such as theater, television, nightclubs, motion pictures, mobile communication vans, spotlights and sound systems
  • Other similar applications that would require temporary power 

 

Features

  • Water-resistant
  • Sunlight-resistant
  • Designed to withstand severe environmental conditions
  • Flexible and easier to work with in cold temperatures
  • Withstands exposure to oil, acids, alkalies, heat, flame, moisture and chemicals
  • No “memory” effect when coiling and uncoiling for use
  • Meets or exceeds flame test requirements of MSHA and UL

 

Approvals

  • UL Listed (Black Jacket only)
  • MSHA Approved
  • RoHS Compliant
  • CSA Certified (Black Jacket only) 

 

Packaging

  • Lengths cut to order (99 put-up code)
  • 1000' reel (41 put-up code)
Product datasheet
  • Super Vu-Tron® Single Conductor Type W Extra Flex.pdf save_alt