Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Super Vu-Tron® Type G and Type G-GC Round (8 AWG to 500 MCM)
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
  4. Super Vu-Tron® Type G and Type G-GC Round (8 AWG to 500 MCM)

Super Vu-Tron® Type G and Type G-GC Round (8 AWG to 500 MCM)

Super Vu-Tron® Type G and Type G-GC Round
Product description

Part Numbers

82313, 82623, 82643, 82663, 82373, 82383, 82393, 82403, 82413, 82423, 82473, 82314, 82624, 82644, 82664, 82374, 82384, 82394, 82404, 82414

 

Product Construction

Conductor: 8 AWG through 500 kcmil fully annealed stranded bare copper 

Insulation

  • Premium-grade, color-coded 90ºC EPDM
  • Insulated grounds and ground checks 

Jacket

  • Super Vu-Tron® 90ºC, black
  • Temperature range: -40ºC to +90ºC 

Jacket Marking

  • Print type: Indent print
  • TYPE G-GC (4/0 AND SMALLER) – PRYSMIAN CAROL® SUPER VU-TRON® (SIZE) TYPE G-GC PORTABLE POWER CABLE (UL) 2000V DRY 90C WET 75C SUN RES P-7K-123049 MSHA-- CSA TYPE G-GC (-40C) 2KV FT1 FT5 SUN RES ORIGIN USA
  • TYPE G-GC (LARGER THAN 4/0) - PRYSMIAN CAROL® SUPER VU-TRON® (SIZE) TYPE G GC PORTABLE POWER CABLE UL 2000 VOLTS 90C DRAY AND 75C WET SUN RES CSA (40C) FT5 LR27161 P 7K 123049 MSHA
  • TYPE G - PRYSMIAN CAROL® SUPER VU-TRON® SIZE (mm2 ) TYPE G PORTABLE POWER CABLE (UL) 600/2000V DRY 90°C WET 75°C SUN RES P-7K123049 MSHA---CSA TYPE G (-40°C) 2KV FT1 FT5 SUN RES ORIGIN USA 

 

Applications

  • Industrial and light- to medium-duty mining applications
  • Heavy-duty service as power supply cable
  • Mobile and portable electrical equipment
  • 3- and 4-conductor—use on three-phase AC systems where grounding is required 

 

Features

  • Excellent impact and abrasion resistance
  • Withstands exposure to oil, acids, alkalies, heat, moisture and most chemicals
  • Suitable for immersion in water if properly sealed and terminated
  • Indent-printed for easy identification
  • Rope lay stranding for maximum flex life
  • Cable core bound for superior flexibility and toughness
  • Non-wicking rubber fillers (G-GC)
  • Canadian color code available upon request
  • Sunlight-resistant

 

Approvals

  • UL Type G, G-GC
  • CSA
  • MSHA Approved
  • RoHS Compliant 

 

Packaging

Lengths cut to order

Product datasheet
  • Super Vu-Tron® Type G and Type G-GC Round.pdf save_alt