Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Super Vu-Tron® Welding Cable (6 to 4/0 AWG)
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
  • fr
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
  4. Super Vu-Tron® Welding Cable (6 to 4/0 AWG)

Super Vu-Tron® Welding Cable (6 to 4/0 AWG)

Super Vu-Tron® Welding Cable
Product description

This industrial cord is designed for secondary-voltage resistance welding leads and is suitable for power-supply applications not exceeding 600 V AC. Sizes 1/0 and larger are intended for permanent wiring in conduit or trays for 600-volt power supplies, hoists, cranes, or other applications where flexible power leads need to be installed in conduits, raceways, or trays.

 

Part Numbers

01768, 01767, 01766, 01765, 01764, 01763, 01762, 01761

 

Product Construction

Conductor: 6 AWG through 4/0 AWG fully annealed stranded bare copper per ASTM B172 Class M 

Jacket

  • Super Vu-Tron®, orange
  • Temperature range: -50ºC to +90ºC

Jacket Marking

  • Print type: Inkjet 
  • #6 - #1 AWG: PRYSMIAN CAROL® SUPER VU-TRON® WELDING CABLE - EXTRA FLEXIBLE (UL) 600V 90°C OIL RESISTANT P-123-141-MSHA 4 AWG --- CSA 90°C ARC WELDING CABLE FT1 ROHS ORIGIN USA 
  • 1/0 - 4/0 AWG: PRYSMIAN CAROL® SUPER VUTRON ® WELDING CABLE (SIZE) EXTRA FLEXIBLE (UL) 600V 90°C OIL RESISTANT P-123-141 MSHA --- CSA 90°C ARC WELDING CABLE FT1 --- TYPE RHH OR RHW (UL) 600 V FOR CT USE ORIGIN USA

 

Features

  • Excellent flexibility to last longer in flex applications
  • Abrasion-resistant
  • Resists oils and solvents
  • Rated -50ºC for use in cold environments
  • Weather-resistant
  • Ozone-resistant
  • Safety-colored for high visibility
  • Assured longer service life, saving money in replacement costs, maintenance costs and downtime
  • MSHA-approved for flame resistance
  • Sunlight-resistant 

 

Applications

  • Secondary voltage resistance welding leads
  • Power supply applications not exceeding 600 volts AC
  • Sizes 1/0 and larger for permanent wiring in conduit or tray of 600 V power supplies, hoists, cranes or other applications where flexible power leads must be installed in conduit, raceways or trays

 

Industry Approvals

  • c(UL) Listed
  • CSA Certified for black only (not colors)
  • MSHA Approved
  • Meets UL Vertical Flame Test per UL 854
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 500' (152.4 m), and 1000' (304.8 m) reels
  • Other put-ups available on special order
Product datasheet
  • Super Vu-Tron® Welding Cable.pdf save_alt