Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TC-Flex™ Shielded Tray Cable - SPEC 4785
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TC-Flex™ Shielded Tray Cable - SPEC 4785

TC-Flex™ Shielded Tray Cable - SPEC 4785

TC-Flex™ Shielded Tray Cable - SPEC 4785
Product description

Part Numbers

4785.03018, 4785.04018, 4785.05018, 4785.07018, 4785.09018, 4785.12018, 4785.19018, 4785.25018, 4785.30018, 4785.37018, 4785.03016, 4785.04016, 4785.05016, 4785.07016, 4785.09016, 4785.12016, 4785.19016, 4785.25016, 4785.30016, 4785.37016

 

Product Construction

Conductors: 18 AWG (1,0 mm²) and 16 AWG (1,5 mm²) fully annealed flexible stranded bare copper with Class 5 stranding per EN 60228 (IEC 60228) 

Insulation: Polyvinyl Chloride (PVC) insulation with Polyamide (nylon) jacket per UL 83 

Conductor Identification: Conductors are black with printed numbers and green/yellow grounding conductor 

Cable Assembly: Conductors cabled with non-hygroscopic fillers to make the cable suitably round 

Shield: Aluminum/Mylar foil shield providing 100% coverage, combined with a tinned copper braid with 85% nom. coverage 

Jacket: Black, flexible, flame-retardant, sunlight- and oil-resistant Polyvinyl Chloride (PVC) jacket 

Print: PRYSMIAN® TC-FLEX™ XX/C XXAWG (XXMM2) SHIELDED (UL) TC-ER TYPE TFFN 90˚C DRY 600 V SUN RES DIR BUR OIL RES I/II OR MTW OR WTTC 1000 V 90˚C DRY c(UL) CIC/TC PVC/N 90˚C FT4 --- CSA AWM I/II A/B 90˚C 1000 V – ROHS CE – MADE IN USA DAY/MONTH/ YEAR OF MFG SEQUENTIAL FOOTAGE MARKER 

 

Minimum Bending Radius

  • 4x O.D. for fixed installation
  • 8x O.D. for flexing applications 

 

Applications 

  • In free air, raceways or direct burial
  • (UL) WTTC cables for use up to 1000 V in wind turbine generator applications in accordance with UL Subject 6140
  • (UL) TC-ER cables for use up to 600 V as power and control cables in accordance with NEC® Article 336
  • (UL) MTW cables for machine tool and wire up to 600 V as power and control cables in accordance with UL 1063
  • (CSA) CIC/TC cables for use up to 600 V in cable trays and other applications when installed in accordance with the Canadian Electrical Code, Part I
  • (CSA) AWM cables for use up to 1000 V as equipment wiring in accordance with the Canadian Electrical Code, Part I 

 

Specifications

Design Adherence 

  • UL 66 & UL 83/CSA C22.2 No. 75-08 Thermoplastic Insulated Wires
  • UL 1063/MTW Machine Tool Wire
  • UL 1277 Power and Control Tray Cables
  • UL 2277 Wind Turbine Tray Cables
  • CSA C22.2 No. 230-09 Tray Cables
  • CSA C22.2 No. 239-09 Control and Instrumentation Cables
  • CSA C22.2 No. 210-11 Appliance Wiring Material Products 

Flame Tests: IEEE 1202/CSA FT4 

Compliances 

  • Type TC-ER 90°C Dry, 75°C Wet, 600 V
  • Type MTW
  • Type WTTC 90°C, 1000 V
  • Type CIC/TC 90°C, 600 V
  • Type AWM I/II A/B, 90°C, 1000 V FT4
  • RoHS Compliant
Product datasheet
  • TC-Flex™ Shielded Tray Cable - SPEC 4785.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery