Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TC-Flex™ Tray Cable - SPEC 4775
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TC-Flex™ Tray Cable - SPEC 4775

TC-Flex™ Tray Cable - SPEC 4775

TC-Flex™ Tray Cable - SPEC 4775
Product description

Part Numbers

4775.03018, 4775.04018, 4775.05018, 4775.07018, 4775.09018, 4775.12018, 4775.16018, 4775.19018, 4775.25018, 775.30018, 775.37018, 4775.03016, 4775.04016, 4775.05016, 4775.07016, 4775.09016, 4775.12016, 4775.16016, 4775.19016, 4775.25016, 4775.30016, 4775.37016

 

Product Construction

Conductors: 18 AWG (1,0 mm²) and 16 AWG (1,5 mm²) fully annealed flexible stranded bare copper with Class 5 stranding per EN 60228 (IEC 60228) 

Insulation: Polyvinyl Chloride (PVC) insulation with Polyamide (nylon) jacket per UL 83 

Conductor Identification: Conductors are black with printed numbers and green/yellow grounding conductor 

Cable Assembly: Conductors cabled with non-hygroscopic fillers to make the cable suitably round 

Jacket: Black, flexible, flame-retardant, sunlight- and oil-resistant Polyvinyl Chloride (PVC) jacket 

Print: PRYSMIAN® TC-FLEX™ XX/C XXAWG (XXMM2) (UL) TC-ER TYPE TFFN 90˚C DRY 600 V SUN RES DIR BUR OIL RES I/II OR MTW OR WTTC 1000 V 90˚C DRY c(UL) CIC/TC PVC/N 90˚C FT4 --- CSA AWM I/II A/B 90˚C 1000 V – ROHS CE – MADE IN USA DAY/MONTH/YEAR OF MFG SEQUENTIAL FOOTAGE MARKER 

 

Minimum Bending Radius

  • 4x O.D. for fixed installation
  • 8x O.D. for flexing applications 

 

Torsion

10,000 cycles at -40°C, +/- 150° twist per meter, cable weight compensated to 20 meters 

 

Applications

  • In free air, raceways or direct burial
  • (UL) WTTC cables for use up to 1000 V in wind turbine generator applications in accordance with UL Subject 6140
  • (UL) TC-ER cables for use up to 600 V as power and control cables in accordance with NEC® Article 336
  • (UL) MTW cables for machine tool and wire up to 600 V as power and control cables in accordance with UL 1063
  • (CSA) CIC/TC cables for use up to 600 V in cable trays and other applications when installed in accordance with the Canadian Electrical Code, Part I
  • (CSA) AWM cables for use up to 1000 V as equipment wiring in accordance with the Canadian Electrical Code, Part I 

 

Specifications

Design Adherence

  • UL 66 & UL 83/CSA C22.2 No. 75-08 Thermoplastic Insulated Wires
  • UL 1063/MTW Machine Tool Wire
  • UL 1277 Power and Control Tray Cables
  • UL 2277 Wind Turbine Tray Cables
  • CSA C22.2 No. 230-09 Tray Cables
  • CSA C22.2 No. 239-09 Control and Instrumentation Cables
  • CSA C22.2 No. 210-11 Appliance Wiring Material Products 

Flame Tests: IEEE 1202/CSA FT4 

Compliances

  • Type TC-ER 90°C Dry, 75°C Wet, 600 V
  • Type MTW
  • Type WTTC 90°C, 1000 V
  • Type CIC/TC 90°C, 600 V
  • Type AWM I/II A/B, 90°C, 1000 V FT4
  • RoHS Compliant
Product datasheet
  • TC-Flex™ Tray Cable - SPEC 4775.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery