Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Thermostat Wire (Unjacketed)
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
  4. Thermostat Wire (Unjacketed)

Thermostat Wire (Unjacketed)

Thermostat Wire, Unjacketed, 2-8 Conductors, 20 AWG
Product description

Part Numbers

05782, 05783, 05784, 05785, 05786, 05788

 

Product Construction

Conductors: 20 AWG annealed solid bare copper per ASTM B3 

Insulation

  • Premium-grade, color-coded PVC
  • Temperature range: -20ºC to +60ºC
  • Color code: See chart in datasheet

Jacket: Unjacketed 

 

Applications

  • Thermostat control
  • Heating and air conditioning installations
  • Touch-plate systems
  • Burglar alarms
  • Intercom systems
  • Door bells
  • Annunciator and bell systems
  • Remote control units
  • Signal systems
  • Other low-voltage installations 

 

Packaging

  • 4- through 8-conductor available on 250' (76.2 m) spools
  • 2- and 3-conductor available on 500' (152.4 m) spools
  • Other put-ups available on special order
Product datasheet
  • Thermostat Wire, Unjacketed, 2-8 Conductors, 20 AWG_0.pdf save_alt