Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Type SJT (18 to 12 AWG)
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
  4. Type SJT (18 to 12 AWG)

Type SJT (18 to 12 AWG)

Type SJT (18 to 12 AWG)
Product description

Part Numbers

86012, 86013, 86022, 86023, 86333, 86343

 

Product Construction

Conductors: 18 through 12 AWG annealed stranded bare copper 

Insulation

  • Premium-grade, color-coded PVC
  • Color code: See chart below 

Jacket

  • Polyvinyl Chloride (PVC) 18 and 16 AWG - black only 14 and 12 AWG - orange only
  • Temperature range: -20ºC to +60ºC 

Jacket Marking

  • Print type: Indent print
  • (NO. COND) (SIZE) (mm2 ) 60°C SJT E# (UL) --- CSA LL# FT2 ROHS ORIGIN USA 300 V 

 

Applications

  • Portable tools
  • Motors
  • Portable lights
  • Lamps 

 

Features

  • Resists acids, alkalies, and ozone

 

Approvals

  • UL Listed
  • CSA Certified
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m)
  • Other sizes and put-ups available on special order
Product datasheet
  • Type SJT.pdf save_alt