Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Types SJTOW and STOW (18 to 12 AWG)
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
  4. Types SJTOW and STOW (18 to 12 AWG)

Types SJTOW and STOW (18 to 12 AWG)

Types SJTOW and STOW (18 to 12 AWG)
Product description

Part Numbers

86902, 86903, 86904, 86912, 86913, 86914, 86922, 86923, 86924, 86932, 86933, 86934, 86952, 86953, 86954, 86962, 86963, 86963, 86972, 86973, 86974, 86982, 86983, 86984

 

Product Construction

Conductors: 18 through 12 AWG fully annealed stranded bare copper 

Insulation: Premium-grade, color-coded PVC

Jacket

  • Polyvinyl Chloride (PVC), gray or yellow
  • Temperature range: -40ºC to +90ºC
  • Voltage rating:
    • 300 volts Type SJTOW
    • 600 volts Type STOW 

Jacket Marking

  • Print type: Indent print
  • PRYSMIAN CAROL® SJTOW - PRYSMIAN CAROL® (SIZE) (mm2 ) 90°C (UL) E11368-8 WATER RESISTANT SJTOW CSA LL69381 (-40°C) FT2 ROHS ORIGIN USA 300 V
  • PRYSMIAN CAROL® STOW - PRYSMIAN CAROL® (SIZE) (mm2 ) 90°C (UL) E11368-8 WATER RESISTANT STOW CSA LL69381 (-40°C) FT2 ROHS ORIGIN USA 600 V 

 

Applications

  • Portable tools
  • Motors
  • Floor maintenance equipment
  • Hospital equipment
  • Sound equipment
  • Washing machines
  • Portable lights
  • Lamps and similar equipment 

 

Features

  • Oil- and water-resistant jacket if properly sealed and terminated
  • Resists: – Oils – Water – Acids – Alkalies
  • Ozone-, sunlight (UV)- and weather-resistant
  • UL Listed and CSA Certified for indoor and outdoor use 

 

Approvals

  • UL Flexible Cord - UL 62
  • CSA Flexible Cord - C22.2-49
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 500' (152.4 m), and 1000' (304.8 m)
  • Other sizes and put-ups available on special order
Product datasheet
  • Types SJTOW and STOW.pdf save_alt