Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. UL Types MTW, TFF, and AWM Hook-Up Wire
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
  4. UL Types MTW, TFF, and AWM Hook-Up Wire

UL Types MTW, TFF, and AWM Hook-Up Wire

Hook-Up Wire UL Types MTW, TFF, AWM & CSA TEW
Product description

Part Numbers

76502, 76512, 76812, 76822, 76832, 76843

 

Product Construction

Conductor: 18 through 8 AWG fully annealed stranded bare copper per ASTM B8 

Insulation

  • Premium-grade, color-coded PVC
  • Temperature range: MTW: -40ºC to +90ºC AWM: -40ºC to +105ºC TEW: -30ºC to +105ºC
  • Color code: See chart in datasheet

Jacket Marking

  • 18 and 16 AWG: CAROL (SIZE) 600 V E# MTW (UL) OR TFF OR 1000 V AWM VW-1 --- CSA TEW 105ºC FT1 ROHS MADE IN USA
  • 14 through 8 AWG: CAROL (SIZE) 600 V E# MTW (UL) OR 1000 V AWM VW-1 --- CSA TEW 105ºC FT1 ROHS MADE IN USA 

 

Applications

  • Motor and transformer lead
  • External wiring of machinery
  • Internal wiring of electrical and electronic equipment
  • Internal wiring of panels and meters
  • Point-to-point wiring 

 

Features

  • Outstanding oil, flame and moisture resistance
  • Extra flexible 

 

Compliances

  • UL and NMTBA Type MTW/AWM
  • CSA TEW
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Passes VW-1 Vertical Flame Test
  • AWM Style 1015 – 18-8 AWG
  • AWM Style 1335 – 18-10 AWG
  • AWM Style 1336 – 8 AWG
  • UL 1032 1000 V 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • UL Types MTW, TFF, AWM & CSA TEW.pdf save_alt