Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Construction & Infrastructure
  4. ColdFit™ Medium Voltage Cold Shrink Terminations
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
  3. Construction & Infrastructure
  4. ColdFit™ Medium Voltage Cold Shrink Terminations

ColdFit™ Medium Voltage Cold Shrink Terminations

ColdFit™ Medium Voltage Cold Shrink Terminations
Product description

Prysmian offers a new line of indoor and outdoor polymer terminations available for 5kV, 15KV, 25/28kKV and 35kV applications. The ColdFit™ outdoor PCT (with sheds) and indoor PICT (without sheds) are medium voltage cold shrink polymer terminations designed for fast, easy, and reliable installation.

The ColdFit™ termination shrinks evenly on the cable as the inner support core is removed. The top mastic water seal is built into the ColdFit™ termination. No complicated assembly or heat is required. Simply pull out the support core and allow the termination to shrink to create a tight void free interface between the termination and the cable. This also provides a superior moisture seal.

All the Prysmian PCT and PICT terminations meet or exceed the stringent requirements mandated by the IEEE standard 48 for class 1 specification and can operate continuously at 105° C.

  • CLICK HERE to watch the Outdoor Coldfit™ Termination up to 35 kV for Jacketed Concentric Neutral Cable Demo video.
  • CLICK HERE to watch the Outdoor Coldfit™ Termination up to 25 kV for Jacketed Concentric Neutral Cable Demo video.
  • CLICK HERE to watch the Indoor Coldfit™ Termination up to 15 kV for Metallic Tape Shielded Cable video.

Part Numbers: PICT15J1CF, PICT15J2CF, PICT15J3CF, PICT15J5CF, PICT15J6CF, PCT25J3CF, PCT25J5CF, PCT25J6CF, PCT35J3CF, PCT35J5CF, PCT35J6CF

Product datasheet
  • ACS-DS-0008-1224_ColdFit™ Medium Voltage Cold Shrink Terminations.pdf save_alt