Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. LV AIRGUARD® Liquid Sealing Gland
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. LV AIRGUARD® Liquid Sealing Gland

LV AIRGUARD® Liquid Sealing Gland

LV AIRGUARD® Liquid Sealing Gland
Product description

This product features a liquid pour sealing system that significantly reduces installation time and labor. Additionally, it minimizes the time required for servicing. With a cure time of just 35 minutes at 68°F (20°C), it is faster than traditional putty-filled options. 

The standard material used is nickel-plated brass, which provides superior cable retention. It has a displacement-type environmental seal designed to prevent cold flow, and it is deluge protected for added durability. The design includes a disconnectable union feature. 

Operating temperature ranges from -76°F to 185°F (-60°C to 85°C) and meets Class I Division 1 & 2 ABCD, as well as Class I Zone 1, 21, 2 & 22 certifications. It is globally marked and compliant with cCSAus, IECEx, and ATEX standards. The standard configuration includes nickel-plated brass with an NPT thread form.

Product datasheet
  • LV AIRGUARD® Liquid Sealing Gland.pdf save_alt