Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. CCW® Armored Power 15 kV 133% Shielded 3/C Cable - SPEC 9835
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer

  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. CCW® Armored Power 15 kV 133% Shielded 3/C Cable - SPEC 9835

CCW® Armored Power 15 kV 133% Shielded 3/C Cable - SPEC 9835

CCW® Armored Power 15 kV 133% Shielded 3/C Cable - SPEC 9835
Product description

Part Numbers

9835.00203106, 9835.00103104, 9835.11003104, 9835.21003104, 9835.41003103, 9835.25003102, 9835.35003102, 9835.50003101, 9835.750031110

 

Product Construction

Conductor

  •  Bare annealed copper per ASTM B3
  • Compact stranding per ASTM B496 

Extruded Strand Shield (ESS): Extruded thermoset semi-conductor stress control layer over the conductor per ICEA S-93-639 and UL 1072 

Insulation: 220 mils Ethylene Propylene Rubber (EPR) insulation per ICEA S-93-639 and UL 1072 

Extruded Insulation Shield (EIS): Thermoset semi-conducting polymeric layer, free stripping from the insulation per ICEA S-93-639 and UL 1072 

Shield: 5 mil annealed bare copper tape with 25% overlap 

Phase Identification: Color-coded polymeric identification tape laid under the shield - black, red and blue 

Grounding Conductor

  • Class B stranded bare annealed copper grounding conductor
  • Sized in accordance with UL 1072 and NEC Article 250 

Cable Assembly

  • Insulated and grounding conductors are cabled together with non-hygroscopic fillers when required
  • Binder tape is applied over the cabled core CCW 

Armor

  •  Impervious, continuously welded and corrugated aluminum alloy sheath per UL 1072 and UL 1569
  • CCW armor conductivity meets the grounding requirements of the NEC

Jacket

  • Flame-retardant, moisture- and sunlight-resistant Polyvinyl Chloride (PVC), red
  • Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C 

 

Applications

  • CCW armored medium-voltage power cables offer an economical, rugged and reliable alternative to labor-intensive cable in conduit wiring methods
  • For use on feeders and branch circuits in industrial power distribution systems per NEC Articles 328 and 330
  • For use in Class I, II and III, Divisions 1 and 2; and Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505
  • Installed on metal racks, troughs, in raceways, in cable trays or secured to supports spaced not more than six feet apart
  • Installed in both exposed and concealed work, wet or dry locations, directly buried or embedded in concrete
  • Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute 

 

Features

  • CCW armor provides an impervious barrier to moisture, gas and liquids and meets the grounding requirements of UL 1072 and the NEC
  • Triple Extrusion: The strand shield, EPR insulation and insulation shield are all extruded in one operation
  • Prysmian’s EPR insulation system has outstanding corona resistance and high dielectric strength, and it provides electrical stability under stress
  • Meets cold bend and cold impact at -40C
  • 105˚C continuous operating temperature, wet or dry
  • 140˚C emergency rating
  • 250˚C short circuit rating 

 

Design Adherence

  • ICEA S-93-639/WC74, 5-46 kV Shielded Power Cable
  • AEIC CS8 Specification for Shielded Power Cable, 5-46 kV
  • UL 1072 Medium-Voltage Power Cables
  • UL 1569 Metal Clad Cables
  • UL 2225 Cables and Cable Fittings for Use in Hazardous Locations
  • UL 1309 Marine Shipboard Cable
  • CSA C68.10 

 

Flame Tests

  • IEEE 383 (70,000 BTU/hr)
  • CSA FT4
  • IEEE 1202 (70,000 BTU/hr) 

 

Compliances 

  • UL Type MV-105 or MC-HL, SUN RES, CT USE, DIR BUR, -40°C, FT4, UL File # E518856
  • UL Listed Marine Shipboard, UL File # E85994
  • CSA Type HL, SR, FT4, -40°C, CSA File # 27161
  • American Bureau of Shipping (ABS) Listed for CWCMC
Product datasheet
  • CCW® Armored Power 15 kV 133% Shielded 3C SPEC 9835.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery