15-46kV EPR TRIPLESEAL™ Cable (US)
Single conductor cable with filled strand or solid aluminum or copper conductors, triple extruded insulation system consisting of a thermosetting semiconducting conductor shield, high dielectric strength EPROTENAX™ EPR insulation, thermosetting semiconducting insulation shield, semiconducting water swellable layer, sealed LC Shield®, water swellable bridging tape, and linear low-density polyethylene (LLDPE) jacket.
Product Construction
Conductors: Solid or Class B Compressed concentric strand aluminum alloy 1350 or soft drawn annealed copper per ASTM. Stranded conductors are water-blocked with STRANDSEAL® conductor filling compound.
Conductor Shield: Extruded thermosetting semiconducting shield that is free from stripping from the conductor and bonded to the insulation.
Insulation: Natural high dielectric strength EPROTENAX™ EPR-based insulation, combined with other materials and agents that enhance the electrical and mechanical characteristics, assuring extended cable life.
Insulation Shield: Extruded thermosetting semiconducting shield with controlled adhesion to the insulation, providing the required balance between electrical integrity and ease of stripping.
Water Swellable Layer: Semi-conducting water swellable tape applied underneath the LC Shield® to prevent longitudinal water migration.
LC Shield®: A transversely corrugated copper tape is longitudinally applied over the semiconducting water swellable tape, overlapped, and sealed with a flexible hot-melt adhesive. This design prevents radial ingress of water into the insulation system and accommodates cable expansion and contraction during thermal cycling. Rip cords are applied under the LC Shield® and semi-conducting tape to facilitate removal.
- Water swellable agents over the LC Shield® and water swellable bridging tape centered over the LC Shield® overlap.
Jacket: Black insulating sunlight-resistant linear low-density polyethylene jacket tightly applied over the LC Shield® with three extruded red stripes and NESC lightning bolt symbol.
Options
- Black jacket with no stripes
- Multiplex cables
- Compact stranded conductors
- UL MV-90 rating if required
- 46kV
Specifications and Ratings
- AEIC CS8
- ICEA S-97-682, T-31-610, T-34-664
For 105°C continuous, 140°C emergency, and 250°C short-circuit operation.
Installations
- Conduit in Air
- Direct Buried
- Underground Duct
- Isolated in Air
- Wet Locations
- Dry Locations
- With Messenger
- Utility Primary