15-46kV TRXLPE LC SHIELD® (US)
Single conductor cable with stranded or solid aluminum or copper conductors, triple extruded insulation system consisting of a thermosetting semiconducting conductor shield, high dielectric strength VOLTALENE™ TRXLPE insulation, thermosetting semiconducting insulation shield, LC Shield®, linear low-density polyethylene (LLDPE) jacket.
Product Construction
Conductor: Solid or Class B Compressed concentric strand Aluminum alloy 1350 or soft drawn annealed copper per ASTM.
Conductor Shield: Extruded thermosetting semiconducting shield that is free from stripping from the conductor and bonded to the insulation.
Insulation: Natural high dielectric VOLTALENE™ TRXLPE insulation, exhibiting an optimum balance of mechanical and electrical properties, assuring resistance to treeing.
Insulation Shield: Extruded thermosetting semiconducting shield with controlled adhesion to the insulation, providing the required balance between electrical integrity and ease of stripping.
LC Shield®: A transversely corrugated copper tape is longitudinally applied over the insulation shield with an overlap. A bridging tape is applied at the overlap. This construction is effective at preventing moisture ingress into the insulation system and accommodates cable expansion and contraction during thermal cycling.
Jacket: Black insulating sunlight-resistant linear low-density polyethylene jacket tightly applied over the LC Shield® with three extruded red stripes and NESC lightning bolt symbol.
Options
- Black jacket with no stripes
- Multiplex cables
- Super smooth conductor shield
- Strandseal®
- Sealed LC Shield® overlap with ripcords
- Compact stranded conductors
- UL MV-90 Rating if required
- 46kV
Specifications and Ratings
- AEIC CS8
- ICEA S-97-682
For 90°C continuous, 130°C emergency, and 250°C short-circuit operation.
Installations
- Conduit in air
- Direct buried
- Underground duct
- Insulated in air
- Wet locations
- Dry locations
- With messenger
- Utility primary