5-46kV TRXLPE DOUBLESEAL® Cable (US)
Single conductor cable with solid or filled strand aluminum or copper conductors, triple extruded insulation system consisting of a thermosetting semiconducting conductor shield, high dielectric strength VOLTALENE™ TRXLPE insulation, thermosetting semiconducting insulation shield, copper concentric neutral wires, water swellable agents, black encapsulating linear low-density polyethylene (LLDPE) jacket.
Part Numbers
Q4L030A, Q4M030A, Q4N030A, Q4LO30A, Q4P030A, Q4Q030A, Q4S030A, Q4T030A, Q4U030A, Q4V030A, Q4L020A, Q4M020A, Q4N020A, Q4O020A, Q4P020A, Q4Q020A, Q4R020A, Q4S020A, Q4T020A, Q4U020A, Q4V020A, Q4W020A, Q4X020A, Q4Y020A
Product Construction
Conductors: Solid or Class B Compressed concentric strand aluminum alloy 1350 or soft drawn annealed copper per ASTM. Stranded conductors are water-blocked with STRANDSEAL® conductor filling compound.
Conductor Shield: Extruded thermosetting semiconducting shield that is free from stripping from the conductor and bonded to the insulation.
Insulation: Natural high dielectric VOLTALENE™ TRXLPE insulation, exhibiting an optimum balance of mechanical and electrical properties, assuring resistance to treeing.
Insulation Shield: Extruded thermosetting semiconducting shield with controlled adhesion to the insulation, providing the required balance between electrical integrity and ease of stripping
Metallic Shield: Solid bare copper wires, helically applied and uniformly spaced. Water-blocking agents are applied over the insulation shield and around the neutral wires to resist longitudinal water penetration.
Jacket: Black insulating sunlight-resistant linear low-density polyethylene encapsulating the neutral wires with three extruded red stripes and NESC lightning bolt symbol.
Options
- Black LLDPE jacket with no stripes
- Multiplex cables
- Super smooth conductor shield
- Tinned round and flat strap neutrals
- Compact stranded conductors
- UL MV-90 rating if required
- 46kV
- RUS Bulletin 1728F-U1 where applicable
Specifications and Ratings
- AEIC CS8
- ICEA S-94-649, T-31-610, T-34-664
For 90°C continuous, 130°C emergency, and 250°C short-circuit operation.
Installations
- Conduit in Air
- Direct Buried
- Underground Duct
- Isolated in Air
- Wet Locations
- Dry Locations
- With Messenger
- Utility Primary