5-46kV TRXLPE SUPERDRI® Cable (US)
Single conductor cable with solid or filled strand aluminum or copper conductors, triple extruded insulation system consisting of a thermosetting semiconducting conductor shield, high dielectric strength VOLTALENE™ TRXLPE insulation, thermosetting semiconducting insulation shield, copper concentric neutral wires, water swellable agents, black encapsulating linear low-density polyethylene (LLDPE) jacket.
Product Construction
Conductors: Solid or Class B Compressed concentric strand aluminum alloy 1350 or soft drawn annealed copper per ASTM. Stranded conductors are water-blocked with STRANDSEAL® conductor filling compound.
Conductor Shield: Extruded thermosetting semiconducting shield that is free from stripping from the conductor and bonded to the insulation.
Insulation: Natural high dielectric VOLTALENE™ TRXLPE insulation, exhibiting an optimum balance of mechanical and electrical properties, assuring resistance to treeing.
Insulation Shield: Extruded thermosetting semiconducting shield with controlled adhesion to the insulation, providing the required balance between electrical integrity and ease of stripping
Metallic Shield: Solid bare copper wires, helically applied and uniformly spaced. Water-blocking agents are applied over the insulation shield and around the neutral wires to resist longitudinal water penetration
Jacket: Black insulating sunlight-resistant linear low-density polyethylene encapsulating the neutral wires with three extruded red stripes and NESC lightning bolt symbol.
Options
- Black LLDPE jacket with no stripes
- Multiplex cables
- Super smooth conductor shield
- Tinned round and flat strap neutrals
- Compact stranded conductors
- UL MV-90 rating if required
- 46kV
- RUS Bulletin 1728F-U1 where applicable
Specifications and Ratings
- AEIC CS8
- ICEA S-94-649, T-31-610, T-34-664
For 90°C continuous, 130°C emergency, and 250°C short-circuit operation.
Installations
- Conduit in Air
- Direct Buried
- Underground Duct
- Isolated in Air
- Wet Locations
- Dry Locations
- With Messenger
- Utility Primary