600 Volt SUPERSEAL® Self-Repairing Cable
Secondary UD Power Cable, with aluminum conductors and a cross-linked polyethylene insulation that is formulated for a balance of flexibility and mechanical toughness. Superseal® uses a patented self-healing technology that repairs damage to the insulation there by reducing secondary cable failures.
Part Numbers
Q0M320A, Q0Q320A, Q0R320A, Q0T320A, Q0V32RA
Resources
Specifications and Ratings
- ICEA S-81-570 (as applicable)
- RUS Accepted
- ICEA T-34-664
For 90°C wet or dry operation
Options
- Series 8000 Aluminum Conductor(s)
- Paralleled
- Solid Black Neutral
Installation
- Direct Buried
- Underground Duct
- Wet Locations
- Dry Locations
- Utility Secondary
Design Parameters
Conductors: Class B compressed unilay or compressed round aluminum alloy 1350 per ASTM.
Phase Insulation: Extruded composite three-part cable insulation consisting of an inner layer of low density polyethylene, encapsulated channels of self-healing EPDMbased Prysmian SR compound and an outer layer of black, sunlight resistant, high-density polyethylene.
Neutral Insulation: Extruded composite three-part cable insulation consisting of an inner layer of low density polyethylene, encapsulated channels of self-healing EPDMbased Prysmian SR compound and an outer layer of black, sunlight resistant, high-density polyethylene with extruded yellow stripes for neutral identification.
Assembly: For multiple cable assemblies, one, two, or three phase conductors with one neutral twisted together.
Cable Markings: Sequential footage markings on one phase conductor. Phase identification surface printed in white ink: 1/C