Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Click-Fit Outdoor Termination (Dry)
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
  4. Click-Fit Outdoor Termination (Dry)

Click-Fit Outdoor Termination (Dry)

Product description

The Click-Fit™ Dry Type Outdoor Termination (type CFT) is a reliable plug-in cable connection assembly specifically designed to connect extruded high-voltage cables to outdoor apparatus or overhead lines. This termination concept features a fully dry-type, self-supporting design that requires no oil or gas; it relies solely on solid materials, making it environmentally friendly. 

 

Application

The cable end, equipped with a Click-Fit plug, is inserted into the silicone rubber insulating body and connected using silver-plated electrical contacts. An integrated metallic grooved ring secures the plug's position using a spring-loaded bayonet mechanism. The Click-Fit plug connects to the cable through compression, MIG welding, or shear-off bolts. 

The solid composite insulator, featuring silicone sheds, protects against pollution and is designed according to the protection level specified in IEC-60815. The cable's metal sheath is electrically insulated from the steel construction by composite support insulators. The installation process uses a minimal number of components, ensuring user-friendliness while accelerating installation and reducing network outages.

 

Features

  • Dry-type plug-in termination
  • Integrated Click-Fit connector system
  • Solid insulation with silicone sheds
  • Self-supporting design
  • System voltage ranges up to 170 kV
  • Pre-assembled and factory-tested high voltage AC routine components, ensuring 100% stress control
  • Modular assembly design
  • Designed for low-temperature ambient conditions
  • Excellent environmental properties
  • Maintenance-free

 

Benefits

Benefits include high reliability through comprehensive factory testing, reduced network outages, simplified jointing, an insulator that accommodates up to 2500 mm² of copper, and a limited number of components.

Product Brochure
  • Click-Fit Outdoor Termination (Dry Type) Brochure.pdf save_alt