Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Covered Overhead Conductor — Line Wire (US)
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
  4. Covered Overhead Conductor — Line Wire (US)

Covered Overhead Conductor — Line Wire (US)

Covered Overhead Conductor — Line Wire (US)
Product description

Weatherproof line wire consists of a single conductor that is covered with either Linear Low-Density Polyethylene (LLDPE) or Cross-Linked Polyethylene (XLPE). The conductors can be made from compressed or concentric strands of Aluminum Conductor Steel Reinforced (ACSR), All Aluminum Conductor (AAC), or solid copper, whether compressed or in concentric strands. This weatherproof line wire complies with the ANSI/ICEA S-70-547 standards. 

 

Conductors

Various types of conductors are available, including solid or stranded MHD copper, compressed or concentric high-density aluminum, aluminum alloy, or ACSR. These conductors meet the requirements of ASTM standards B3, B8, B231, B232, B400, or B496, as applicable. For aluminum and ACSR conductors, the outer layer of strands is laid in a right-hand direction, while copper conductors have a left-hand lay for their outer layer of strands. Additionally, products made with aluminum conductors can be treated with a corrosion-resistant inhibitor.

 

Covering

The coverings available are black Linear Low-Density Polyethylene (LLDPE) or black extruded Cross-Linked Polyethylene (XLPE). Please note that this product has no voltage rating.

 

Features and Benefits

The covering provides mechanical protection for the conductor and is resistant to weathering and chemicals. If the conductors come into contact due to high winds, falling tree limbs, or other disturbances, the covering helps prevent short circuits and reduces the likelihood of the conductors welding together.

 

Applications

Weatherproof line wire is designed for use in overhead transmission and distribution lines. It is important to note that covered line wire is not an electrically insulated cable. Therefore, it should always be installed on insulators, and users must treat the line wire as a bare conductor to ensure personal safety.

 

Options

  • Medium-Density Polyethylene (MDPE)
  • High-Density Cross-Linked Polyethylene (HDXLPE)
  • Annealed (soft drawn) copper for transformer drops and covered ground wire
  • Conductor corrosion-resistant inhibitor treatment
  • Sequential print marking
Product datasheet
  • Covered Overhead Conductor — Line Wire (US).pdf save_alt