Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. CUBOND Control Cable
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
  4. CUBOND Control Cable

CUBOND Control Cable

CUBOND Control Cable
Product description

These are multiple-conductor control tray cables with crosslinked (thermoset) polyethylene (XLPE) insulation and a crosslinked (thermoset) chloronated polyethylene (CPE) or polychloroprene (PCP) jacket. These cables are suitable for use in cable trays, direct burial or aerial installations.

 

Design Parameters

Conductors: Class B (7 strand), soft drawn, bare or tinned copper per ASTM B3, ASTM B8 and ASTM B33. 

Insulation: Crosslinked polyethylene (XLPE) that meets ICEA S-73-532 (NEMA WC 57) & UL 44, acceptable for 90°C wet and dry locations. 

Circuit Identification: Appendix E, Method 1, Table E-1 or E-2 of ICEA S-73-532 (NEMA WC 57). 

Assembly: Individual conductors are cabled with non-hygroscopic fillers where necessary to form a round, compact core and wrapped with a binder of polyester tape. 

Jacket: Black sunlight-resistant, flame-retardant, chlorinated polyethylene (CPE) or polychloroprene (PCP) that meets UL 1277.

 

Specifications and Ratings

  • UL Standard 44 and 1277 Type TC Power and Control Cable
  • ICEA S-73-532 (NEMA WC 57)
  • IEEE 383
  • UL Direct Burial
  • UL Sunlight Resistant
  • UL Oil Resistant
  • -40°C
Product datasheet
  • PDN-0040-1218_CUBOND Control Cable (Draka)_LR.pdf save_alt