Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Deadbreak Cable Adapter
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
  4. Deadbreak Cable Adapter

Deadbreak Cable Adapter

Deadbreak Cable Adapters
Product description

The Deadbreak Cable Adapters are used to adapt various medium voltage cable sizes to a standardized housing size. The adapter is installed onto the prepared cable, and the associated housing is pushed over the cable adapter. The adapters are designed to maintain an interference fit with the housing cable entrance's inside diameter. Care must be taken when sizing an adapter to the cable insulation diameter.

 

Features

  • EPDM Injection Molded
  • Peroxide Cured
  • Locating Step Included
  • Designed per the requirements of IEEE 386

 

Product Offering

15/25kV CABLE ADAPTERS
Catalog IDinmm
5DBCA-E0.530 – 0.67513.46 – 17.15
5DBCA-F0.640 – 0.82016.26 – 20.83
5DBCA-G0.760 – 0.95019.30 – 24.13
5DBCA-H0.850 – 1.05021.59 – 26.67
5DBCA-J0.980 – 1.18024.89 – 29.97
5DBCA-K1.090 – 1.31027.69 – 33.27
5DBCA-L1.180 – 1.46529.97 – 37.21
5DBCA-M1.370 – 1.63034.80 – 41.40
5DBCA-N1.515 – 1.78038.48 – 45.21
5DBCA-P1.725 – 1.93543.82 – 49.15

 

35kV CABLE ADAPTERS
Catalog IDinmm
35DBCA-H0.850 – 1.05021.59 – 26.67
35DBCA-J0.980 – 1.18024.89 – 29.97
35DBCA-K1.090 – 1.31027.69 – 33.27
35DBCA-L1.180 – 1.46529.97 – 37.21
35DBCA-M1.370 – 1.63034.80 – 41.40
35DBCA-N1.515 – 1.78038.48 – 45.21
35DBCA-P1.725 – 1.93543.82 – 49.15
35DBCA-Q1.900 – 2.12048.26 – 53.85
35DBCA-R2.000 – 2.23550.80 – 56.77
Product datasheet
  • ACS-0029-Deadbreak-Cable-Adapters.pdf save_alt