Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Deadbreak Connecting Plugs
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
  4. Deadbreak Connecting Plugs

Deadbreak Connecting Plugs

Deadbreak Cable Adapters
Product description

The Deadbreak Connecting Plug provides a means for connecting two or more Deadbreak Elbows. The Deadbreak T Bodies can be configured as a splice or stacked onto a junction or apparatus bushing. The Deadbreak Connecting Plugs are available with Aluminum (600A) or Copper (900A) contacts. Each plug is manufactured from EPDM rubber, fully shielded, and has an internal 5/16” hex for installation.

 

Features

  • 100% EPDM Composition
  • Injection Molded & Peroxide Cured
  • Available in Aluminum or Copper
  • Fully Shielded / Dead-front
  • Meets the requirements of IEEE 386
  • Meets the requirements of ANSI C119.4
  • Meets the requirements of IEEE 592

 

Product Offering

15/25kV Connecting Plugs per IEEE 386 Interface 11
Catalog IDMaterialContinuous Current RatingShort Time Current Rating
625CPAluminum600A25kA, 10 cycles and 10kA, 3 sec.
925CPCopper900A40kA, 10 cycles and 10kA, 3 sec.
Voltage Rating
Maximum Voltage Rating – Phase to Ground16.2kV
Corona Voltage Level – Partial Discharge Extinction Voltage30kV
AC Withstand – 1 minute57kV
Impulse Withstand Voltage – BIL125kV

 

35kV Connecting Plugs per IEEE 386 Interface 11
Catalog IDMaterialContinuous Current RatingShort Time Current Rating
635CPAluminum600A25kA, 10 cycles and 10kA, 3 sec.
935CPCopper900A40kA, 10 cycles and 10kA, 3 sec.
Voltage Rating
Maximum Voltage Rating – Phase to Ground21.1kV
Corona Voltage Level – Partial Discharge Extinction Voltage35kV
AC Withstand – 1 minute81kV
Impulse Withstand Voltage – BIL200kV
Product datasheet
  • ACS-DS-0030-Deadbreak-Connecting-Plugs.pdf save_alt